€96,09 PR-11L-3-100-1/8-6
Description
Omega's PR-11 Rugged RTD probes with insulated lead wire has a metal strain relief support at the sheath/wire transition to provide wire flexibility and durability. This 316 stainless steel probe is offered in 2-, 3-, or 4-wire configuration. This is available in three temperature ranges covering -200°C to 600°C (-328 to 1112°F) to accommodate your specific temperature needs.Part Number Builder